Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Auxiliary contact block [EC000041]
Bill of material
277945
PREVIEW
Preview
PLID
277945
MANUTYPEDESC
Manufacturer Type Description
DILM150-XHI20
DESCSHORT
Short Description
Auxiliary contact module, 2 pole, Ith= 16 A, 2 N/O, Front fixing, Screw terminals, DILM40 - DILM170
DESCLONG
Long Description
Auxiliary contact module, with interlocked opposing contacts, Function: for standard applications, 2 pole, Connection technique: Screw terminals, Rated operational current AC-15 220 V 230 V 240 V: Ie= 6 A, Rated operational current AC-15 380 V 400 V 415 V: Ie= 4 A, Contacts N/O = Normally open: 2 N/O, Mounting type: Front fixing, For use with: DILM40…, DILM50…, DILM65…, DILM72…, DILM80…, DILM95…, DILM115…, DILM150…, DILM170…, DILMP63…, DILMP80…, DILMP125…, DILMP160…, DILMP200…, DILMF40…, DILMF50…, DILMF65…, DILMF80…, DILMF95…, DILMF115…, DILMF150…, Type: Front mounting auxiliary contact , Instructions: Interlocked opposing contacts according to IEC/EN 60947-5-1 Appendix L, inside the auxiliary contact module, Auxiliary contacts used as mirror contacts according to IEC/EN 60947-4-1 Appendix F (not N/C late open)
INTNO
International product number
4015082779450
NETTO_WEIGHT
Netto weight
0.03000 kg
ECLASS_13_0
Auxiliary switch block [AKN342018]
ETIM_9_0
Auxiliary contact block [EC000041]
EF008257
Number of contacts as change-over contact
0
EF008256
Number of contacts as normally open contact
2
EF008255
Number of contacts as normally closed contact
0
EF007613
Number of fault-signal switches
0
EF001385
Rated operation current Ie at AC-15, 230 V
6 A
EF003961
Type of electric connection
Screw connection
EF000010
Model
Clip-on
EF000003
Mounting method
Front fastening
EF000048
Lamp holder
None
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices